Image of GZ34-6 GZ Series 3 Position 1 Pole Momentary Right Selector Switch - Normal Length 25mm, 3/4 NPSM
Image of GZ34-6 GZ Series 3 Position 1 Pole Momentary Right Selector Switch - Normal Length 25mm, 3/4 NPSM
play
GZ Operators
Image of GZ34-6 GZ Series 3 Position 1 Pole Momentary Right Selector Switch - Normal Length 25mm, 3/4 NPSM

GZ Series 3 Position 1 Pole Momentary Right Selector Switch - Normal Length 25mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZ34-6

3 Position 1 Pole Momentary Right Selector Switch - Normal Length 25mm, 3/4 NPSM

Product details

General

Action

Rotary

Catalog Number

GZ34-6

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

GZ

Type

Selector Switch

UPC

783936178646

Dimensions

Dimensions

3.9 in x 1.8 in x 1.8 in

Height

1.8 in

Length

3.9 in

Weight

0.35 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379

Media

Videos

play
GZ Operators