GZ Series 3 Position 2 Pole Keyed Selector Switch w/o Off - Extra Long Length 57mm, 3/4 NPSM
Image of GZL83G8 GZ Series 3 Position 2 Pole Keyed Selector Switch w/o Off - Extra Long Length 57mm, 3/4 NPSM

GZ Series 3 Position 2 Pole Keyed Selector Switch w/o Off - Extra Long Length 57mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZL83G8

3 Position 2 Pole Keyed Selector Switch w/o Off - Extra Long Length 57mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

General

Action

Rotary

Catalog Number

GZL83G8

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

GZ Series

Type

Key Selector Switch

UPC

783936179360

Dimensions

Dimensions

5.6 in x 1.8 in x 1.8 in

Height

1.8 in

Length

5.6 in

Weight

0.64 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

2

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379

Operational

Action

Rotary