Image of GZMML-RG3 GZ Series Mushroom Head Push Button Red/Green w/ 1 N.O./1 N.C (Momentary) Actuator - Extra Long Length 25mm, 3/4 NPSM
Image of GZMML-RG3 GZ Series Mushroom Head Push Button Red/Green w/ 1 N.O./1 N.C (Momentary) Actuator - Extra Long Length 25mm, 3/4 NPSM
play
GZ Operators
Image of GZMML-RG3 GZ Series Mushroom Head Push Button Red/Green w/ 1 N.O./1 N.C (Momentary) Actuator - Extra Long Length 25mm, 3/4 NPSM

GZ Series Mushroom Head Push Button Red/Green w/ 1 N.O./1 N.C (Momentary) Actuator - Extra Long Length 25mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZMML-RG3

Mushroom Head Push Button Red/Green w/ 1 N.O./1 N.C (Momentary) Actuator - Extra Long Length 25mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

Product details

General

Action

Momentary

Catalog Number

GZMML-RG3

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

GZ

Type

Push Button

UPC

783936179445

Dimensions

Dimensions

6.7 in x 1.8 in x 1.8 in

Height

1.8 in

Length

6.7 in

Weight

0.5 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379

Media

Videos

play
GZ Operators