Image of GZB3-G23 GZ Series - PilotLight, Green with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM
Image of GZB3-G23 GZ Series - PilotLight, Green with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM
play
GZ Operators
Image of GZB3-G23 GZ Series - PilotLight, Green with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM

GZ Series - PilotLight, Green with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZB3-G23

Pilot Light, Green with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM

Product details

General

Catalog Number

GZB3-G23

Color

Green

EU RoHS Indicator

Contact Manufacturer

Series

GZ

Type

Pilot Light

UPC

783936175669

Dimensions

Dimensions

4.2 in x 1.8 in x 1.8 in

Height

1.8 in

Length

4.2 in

Weight

0.25 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

12 mA

Frequency Rating

50/60 Hz

Wattage

1.5 W

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379

Media

Videos

play
GZ Operators