Image of GZL3G24 GZ Series - PilotLight, Green with Lamp Holder & Lamp 220V/240V AC - Extra Long Length 57mm, 3/4 NPSM

GZ Series - PilotLight, Green with Lamp Holder & Lamp 220V/240V AC - Extra Long Length 57mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZL3G24

Pilot Light, Green with Lamp Holder & Lamp 220V/240V AC - Extra Long Length 57mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are a component for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.