H-HG-08 - Spartan Hinge, Iron Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Galvinized Steel Poles
Image of H-HG-08 H-HG-08 - Spartan Hinge, Iron Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Galvinized Steel Poles

H-HG-08 - Spartan Hinge, Iron Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Galvinized Steel Poles

Brand: Killark

Catalog ID: H-HG-08

Spartan Hinge, Iron Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Galvinized Steel Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL, SS and FE
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

General

Application

Catalog Number

H-HG-08

Finish Type

Material

Iron

Type

Pole Assistance

UPC

783936184234

Dimensions

Height

102 in

Hub Size

1-1/2"

Weight

18.83 lb

Width

4.95 in