
Brand: Killark
Catalog ID: HINGE-11R
Application
Hinges are installed on flanged enclosures to allow for easier and safer installation and when performing maintenance on internal components.
Catalog Number
HINGE-11R
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Hinge
UPC
783936295244
Dimensions
5 in x 1 in x 8 in
Gross Weight with Packaging
1.5
Height
8 in
Length
5 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer