Image of HJB-HG HJB-HG - Spartan Hinge Junction Box, Iron Finish With Lowering Cam System and Device Box Tade Size 1-1/2"
Image of HJB-HG HJB-HG - Spartan Hinge Junction Box, Iron Finish With Lowering Cam System and Device Box Tade Size 1-1/2"
play
3D View
play
Spartan Pole Introduction
+1
Image of HJB-HG HJB-HG - Spartan Hinge Junction Box, Iron Finish With Lowering Cam System and Device Box Tade Size 1-1/2"

HJB-HG - Spartan Hinge Junction Box, Iron Finish With Lowering Cam System and Device Box Tade Size 1-1/2"

Brand: Killark

Catalog ID: HJB-HG

Spartan Hinge Junction Box, Iron Finish With Lowering Cam System and Device Box Tade Size 1-1/2"

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Device box opening for pulling, splicing and maintaining conductors
  • Fits most device covers for various application needs
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL,SS, and FE material
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application

Catalog Number

HJB-HG

Finish Type

Natural

Material

Iron

Series

Spartan Pole

Type

Pole Assistance

UPC

783936184197

Dimensions

Height

17.32 in

Hub Size

1-1/2"

Weight

12.02 lb

Width

4.95 in

Media

Videos

play
Spartan Pole Introduction

3D AR Model