HK Instrument Enclosure, 2" Dome Cover Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,
Image of HK2D HK Instrument Enclosure, 2" Dome Cover Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,

HK Instrument Enclosure, 2" Dome Cover Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,

Brand: Killark

Catalog ID: HK2D

HK Series, 2" Dome Cover Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure

  • Threaded blank screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.
  • Covers have shrouded tamper resistant set screws as standard.

HK Series covers are cast from a copper-free aluminum alloy. All covers have shrouded tamper resistant set screws as standard which can help to combat excessive vibration in rugged settings. Lugs on cover permit easy removal and tightening.

General

Application

Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international

Catalog Number

HK2D

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

HK Series

Type

Dome Cover

UPC

783936295336

Dimensions

Dimensions

6.875 in x 5.375 in x 5 in

Gross Weight with Packaging

1.54

Height

5 in

Length

6.875 in

Width

5.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E83696