HK Instrument Enclosure, 3-1/2 ID RD Body 3" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,
Image of HKB HK Instrument Enclosure, 3-1/2 ID RD Body 3" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,

HK Instrument Enclosure, 3-1/2 ID RD Body 3" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,

Brand: Killark

Catalog ID: HKB

HK Series, 3-1/2 ID RD Body 3" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure

  • Compact round body instrument enclosure for use with threaded screw cover to provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Available with a blank or lens cover, flat or domed.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box.
  • Offset feed-thru conduit openings (3/4” NPT) for maximum use of interior volume.
  • Interior "X”-configuration mounting pad for instrument/device cast into the bottom of the box provided for flexibility.

Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions. HKB box

General

Application

Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international

Catalog Number

HKB

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

HK Series

Type

Enclosure Only

UPC

783936295305

Dimensions

Dimensions

7.5 in x 5.75 in x 4.25 in

Gross Weight with Packaging

2.15

Height

4.25 in

Length

7.5 in

Width

5.75 in

Certifications And Compliance

ATEX File Number

DEMKO 01 ATEX 15742U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECEx UL 14.0071U

UL File Number

E83696