
Brand: Killark
Catalog ID: HKB-B
Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions. HKB box
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HKB-B
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK Series
Type
Enclosure & Blank Cover
UPC
783936295411
Dimensions
6.5 in x 6.125 in x 4.75 in
Gross Weight with Packaging
3.04
Height
4.75 in
Length
6.5 in
Width
6.125 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E83696