
Brand: Killark
Catalog ID: HKB-GL
Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions. HKB box
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HKB-GL
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK Series
Type
Enclosure & Lens Cover
UPC
783936295428
Dimensions
6.5 in x 6.125 in x 5 in
Gross Weight with Packaging
3.48
Height
5 in
Length
6.5 in
Width
6.125 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E83696