Image of 2HKB-B-2GLD HK Instrument Enclosure, 3-1/2" Internal Diameter Round Body Double Port, 2" Dome Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM Type 4,
* Representative image
Image of 2HKB-B-2GLD HK Instrument Enclosure, 3-1/2" Internal Diameter Round Body Double Port, 2" Dome Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM Type 4,

HK Instrument Enclosure, 3-1/2" Internal Diameter Round Body Double Port, 2" Dome Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM Type 4,

Brand: Killark

Catalog ID: 2HKB-B-2GLD

HK Series, 3-1/2" Internal Diameter Round Body Double Port, 2" Dome Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure

  • Compact round body instrument enclosures with threaded glass lens screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Glass lens made of tempered sode lime.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and covers.
  • Offset feed-thru conduit openings (3/4” NPT) for maximum use of interior volume.
  • Interior "X”-configuration mounting pad for instrument/device cast into the bottom of the box provided for flexibility.
  • Covers have shrouded tamper resistant set screws as standard.

Small compact, 3-1/2 Dia. round body enclosures, two single port depths to choose from. Also available in a double port style. Option of 4 threaded lens covers and 4 blank threaded cover in 4 depths. The HK series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA / FM certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with ¾”NPT conduit openings, additional openings are available. HK series is made of cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Internal “X” pad for mounting instruments or terminals.

Product details

General

Application

Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international

Catalog Number

2HKB-B-2GLD

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

HK

Type

Enclosure, Blank Cover, & Dome Lens Cover

UPC

783936295503

Dimensions

Gross Weight with Packaging

5.7

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E83696

Logistics

Carton Quantity

5