
Brand: Killark
Catalog ID: 2HKB
Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes covers are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions.
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
2HKB
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Material
Copper-free aluminum
Series
HK Series
Type
Enclosure Only
UPC
783936295466
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
2.22
Height
4.38 in
Length
6.63 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E83696
Carton Quantity
5