Brand: Killark
Catalog ID: HK4D
Application
Catalog Number
HK4D
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK
Type
Dome Cover
UPC
783936295350
Dimensions
6.5 in x 6.25 in x 4.75 in
Gross Weight with Packaging
2.67
Height
4.75 in
Length
6.5 in
Width
6.25 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E83696