Brand: Killark
Catalog ID: HK4GLD
Application
Catalog Number
HK4GLD
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK
Type
Dome Lens Cover
UPC
783936088372
Dimensions
6.625 in x 6 in x 4.375 in
Gross Weight with Packaging
4.47
Height
4.375 in
Length
6.625 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)