
Brand: Killark
Catalog ID: HKGL
HK Series covers are cast from a copper-free aluminum alloy. All covers have shrouded tamper resistant set screws as standard which can help to combat excessive vibration in rugged settings. Lugs on cover permit easy removal and tightening.
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HKGL
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Material
Copper-free aluminum
Series
HK Series
Type
Lens Cover
UPC
783936295329
Dimensions
6.5 in x 6 in x 4.25 in
Gross Weight with Packaging
1.62
Height
4.25 in
Length
6.5 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E83696