Image of HKBX-2GLDC HKBX Instrument Enclosure, 4-1/4' ID RD Body 2-3/4" DP & 2" Dome Lens Cover 3-5/8" viewing Cen. Cl I, Bcd, Ex D, Iic UL/CSA, ATEX IECEx, , Type 4 IP66

HKBX Instrument Enclosure, 4-1/4' ID RD Body 2-3/4" DP & 2" Dome Lens Cover 3-5/8" viewing Cen. Cl I, Bcd, Ex D, Iic UL/CSA, ATEX IECEx, , Type 4 IP66

$471.93 USD

Brand: Killark

Catalog ID: HKBX-2GLDC

HKBX Series, 4-1/4' ID RD Body 2-3/4" DP & 2" Dome Lens Cover 3-5/8" viewing Cen. Cl I, Bcd, Ex D, Iic UL/CSA, ATEX IECEx, Die Cast Aluminum, Type 4 IP66, Instrument Enclosure

  • Compact round body instrument enclosure for use with threaded screw cover to provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Available with a blank or lens cover, flat or domed.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box.
  • Offset feed-thru conduit openings (3/4” NPT) for maximum use of interior volume.
  • Interior "X”-configuration mounting pad for instrument/device cast into the bottom of the box provided for flexibility.