HKBX Instrument Enclosure, 4-1/4 ID RD Body 2-3/4" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Die Cast Aluminum, Type 4,
Image of HKBX HKBX Instrument Enclosure, 4-1/4 ID RD Body 2-3/4" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Die Cast Aluminum, Type 4,

HKBX Instrument Enclosure, 4-1/4 ID RD Body 2-3/4" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Die Cast Aluminum, Type 4,

$149.43 USD

Brand: Killark

Catalog ID: HKBX

HKBX Series, 4-1/4 ID RD Body 2-3/4" DP, Class I, II, III, BCDEFG, UL/CSA/FM, Die Cast Aluminum, Type 4, Instrument Enclosure

  • Threaded blank screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.
  • Covers have shrouded tamper resistant set screws as standard.

Small compact, 4-1/4 ID. round body enclosure with a 2-3/4" depth. Option of 2 threaded lens covers and 2 blank threaded cover in 2 depths. The HBX series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with (3) ¾”NPT conduit openings, additional openings are available. HKBX series is made of die cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Internal “X” pad for mounting instruments or terminals.

General

Application

Instrumentation housed in HKBX Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HKBX Series enclosures are suitable for a broad range of applications, meeting both domestic and international

Catalog Number

HKBX

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

HKX Series

UPC

783936181752

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E83696