Image of HFCX HKBX Instrument Enclosure, Flat Blank Cover Class I, II, III, BCDEFG, UL/CSA, Die Cast Aluminum, Type 4,

HKBX Instrument Enclosure, Flat Blank Cover Class I, II, III, BCDEFG, UL/CSA, Die Cast Aluminum, Type 4,

$141.34 USD

Brand: Killark

Catalog ID: HFCX

HKBX Series, Flat Blank Cover Class I, II, III, BCDEFG, UL/CSA, Die Cast Aluminum, Type 4, Instrument Enclosure

  • Threaded blank screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.
  • Covers have shrouded tamper resistant set screws as standard.