KILLARK
HKH Series 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount
Image of HKH1NC20D HKH Series 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount
*Representative image
Image of HKH1NC20D HKH Series 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount

HKH Series 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount

Brand: Killark

Catalog ID: HKH1NC20D

HKH 20A Factory Sealed Contact Block - NC Contact - Din Rail Mount

Explosion Protected Din Rail contact block 690VAC N.O. & N.C. capable of 20 Amps for Switching Duty and HP Ratings up to 1HP.

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

General

Action

Momentary

Application

Contact block shall be installed in a Class I, Zone 1, AEx e II/Ex e IIC increased safety enclosure with a minimum IP54 rating or a Class I, Zone 1, AEx d IIC/Zone 21, Aex tb minimum IP64 rating, where the suitability is determined in the end application.

Catalog Number

HKH1NC20D

EU RoHS Indicator

Horsepower - Maximum

1

Product Family

Controls

Series

HKH Series

UPC

783936092638

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Voltage Rating

24-690 AC/DC V

Certifications And Compliance

ATEX File Number

1202251U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2

IECEx File Number

12.0033U

UL File Number

E12379

Operational

Action

Momentary

Horsepower - Maximum

1

Operating Temperature Range Celcius

-40°C to 55°C

Logistics

Carton Quantity

20