

Brand: Killark
Catalog ID: HKH1NO20P
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Momentary
Application
Contact block shall be installed in a Class I, Zone 1, AEx e II/Ex e IIC increased safety enclosure with a minimum IP54 rating or a Class I, Zone 1, AEx d IIC/Zone 21, Aex tb minimum IP64 rating, where the suitability is determined in the end application.
Catalog Number
HKH1NO20P
EU RoHS Indicator
Horsepower - Maximum
1
Product Family
Controls
Series
HKH Series
UPC
783936092614
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Voltage Rating
24-690 AC/DC V
ATEX File Number
1202251U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
12.0033U
UL File Number
E12379
Action
Momentary
Horsepower - Maximum
1
Operating Temperature Range Celcius
-40°C to 55°C
Carton Quantity
20