Image of HKH1NO20P HKH Series 20A Factory Sealed Contact Block - NO Contact - Panel Mount
* Representative image
Image of HKH1NO20P HKH Series 20A Factory Sealed Contact Block - NO Contact - Panel Mount

HKH Series 20A Factory Sealed Contact Block - NO Contact - Panel Mount

Brand: Killark

Catalog ID: HKH1NO20P

HKH 20A Factory Sealed Contact Block - NO Contact - Panel Mount

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

Product details

General

Action

Momentary

Application

  • Contact block shall be installed in a Class I, Zone 1, AEx e II/Ex e IIC increased safety enclosure with a minimum IP54 rating or a Class I, Zone 1, AEx d IIC/Zone 21, Aex tb minimum IP64 rating, where the suitability is determined in the end application.

Catalog Number

HKH1NO20P

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Operating Temperature Range Celcius

-40°C to 55°C

Series

HKH

UPC

783936092614

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Voltage Rating

24-690 AC/DC V

Certifications And Compliance

ATEX File Number

1202251U

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2

IECEx File Number

12.0033U

UL File Number

E12379

Logistics

Carton Quantity

20