HKH Series 3 Position Selector Switch Momentary Left and Right, Maintained Center, Horizontal
Image of HKH3PSMMLRH HKH Series 3 Position Selector Switch Momentary Left and Right, Maintained Center, Horizontal

HKH Series 3 Position Selector Switch Momentary Left and Right, Maintained Center, Horizontal

Brand: Killark

Catalog ID: HKH3PSMMLRH

HKH 3 Position Selector Switch Momentary Left and Right, Maintained Center, Horizontal

Actuator for use with HKH Din Rail and Panel Mounted contact blocks for Type 3, 4, 4X, 12, 13 and IP66 applications.

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

General

Action

Rotary

Actuator

Selector Switch 3 Position Momentary Left & Right Maintained Center

Catalog Number

HKH3PSMMLRH

EU RoHS Indicator

Contact Manufacturer

Series

HKH Series

Type

Selector Switch

UPC

783936113968

Electrical Ratings

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

1400U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G (Canada Only)
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

14.0104U

Nema Rating

3, 4, 4X, 12, 13

UL File Number

E12379

Operational

Action

Rotary

Actuator

Selector Switch 3 Position Momentary Left & Right Maintained Center

Operating Temperature Range Celcius

-40°C to 55°C

Logistics

Carton Quantity

20