Image of HKH1ASPAS11S HKH Series Control Station, Maintained Contact 2 Position Selector Switch- Panel Mount- M20 - Stainless Steel 1a
Image of HKH1ASPAS11S HKH Series Control Station, Maintained Contact 2 Position Selector Switch- Panel Mount- M20 - Stainless Steel 1a

HKH Series Control Station, Maintained Contact 2 Position Selector Switch- Panel Mount- M20 - Stainless Steel 1a

Brand: Killark

Catalog ID: HKH1ASPAS11S

HKH Maintained Contact 2 Position Selector Switch- Panel Mount- M20 - Stainless Steel 1a

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

Product details

General

Action

Maintained

Actuator

2 Position Selector Switch

Ambient Temp. Range

-50 ºC to 60 °C

Application

Hazardous and corrosive environments due to the presence of flammable gases or vapors, combustible dusts or ignitable fiber or flyings, Installations at petroleum refineries, chemical and petrochemical plants and other processing or storage facilities where similar hazards exist, Use in conjunction with motor starters or contactors for remote control of motors

Catalog Number

HKH1ASPAS11S

Color

Black

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Material

Stainless Steel, Type 316

Mounting Type

Wall

Operating Temperature Range Celcius

-50°C to 60°C

Series

HKH

UPC

783936127965

Dimensions

Depth

4.16

Hub Size

M20

Weight

1.06 lb

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

1405X

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G (Canada Only)
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

15.0054X

Nema Rating

3, 4, 4X, 12, 13

UL File Number

E53360