Image of HKH2PSSHLO HKH Series LOCKOUT, 2 POSITION SELECTOR SWITCH

HKH Series LOCKOUT, 2 POSITION SELECTOR SWITCH

Brand: Killark

Catalog ID: HKH2PSSHLO

LOCKOUT, 2 POSITION SELECTOR SWITCH

Product details

General

Application

Lockout for HKH 2 Position Selector switches in any position

Catalog Number

HKH2PSSHLO

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Series

HKH

Type

Lockout

UPC

783936142593

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads

Specifications