
Brand: Killark
Catalog ID: HKHPBTMTMR
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Maintained
Actuator
Mushroom Push Twist Button
Application
HKH Series Actuator to be ordered with Electrical modules & Accessories
Catalog Number
HKHPBTMTMR
EU RoHS Indicator
Contact Manufacturer
Series
HKH Series
Type
Push Button
UPC
783936114118
Frequency Rating
50/60 Hz
ATEX File Number
1400U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
14.0104U
Nema Rating
4X
UL File Number
E12379
Action
Maintained
Actuator
Mushroom Push Twist Button
Operating Temperature Range Celcius
-40°C to 55°C
Carton Quantity
20