Brand: Killark
Catalog ID: HKHPBMMMR
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Momentary
Actuator
Mushroom Pushbutton
Application
Catalog Number
HKHPBMMMR
EU RoHS Indicator
Contact Manufacturer
Operating Temperature Range Celcius
-40°C to 55°C
Series
HKH
Type
Push Button
UPC
783936114064
Frequency Rating
50/60 Hz
ATEX File Number
1400U
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
14.0104U
Nema Rating
4X
UL File Number
E12379
Carton Quantity
20