Brand: Killark
Catalog ID: HKHPBSSMFCLO
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Lockout
Application
Catalog Number
HKHPBSSMFCLO
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Operating Temperature Range Celcius
-40°C to 55°C
Series
HKH
UPC
783936113944
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10