Image of HQS-050 ML HQS-050 ML - HQS Hawke EXpress 50ml Quick Sealing Compound for the MC2X series
Image of HQS-050 ML HQS-050 ML - HQS Hawke EXpress 50ml Quick Sealing Compound for the MC2X series
Image of HQS-050 ML HQS-050 ML - HQS Hawke EXpress 50ml Quick Sealing Compound for the MC2X series

HQS-050 ML - HQS Hawke EXpress 50ml Quick Sealing Compound for the MC2X series

Brand: Killark

Catalog ID: HQS-050 ML

HQS Hawke EXpress 50ml Quick Sealing Compound for the MC2X series

Product details

General

Catalog Number

HQS-050 ML

EU RoHS Indicator

Contact Manufacturer

Operating Temperature Range Celcius

-50°C to +60 °C

Series

Hawke EXpress

Type

Sealing Resin

UPC

783936179735

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

20

Resources and downloads