Image of  IEC Style Magnetic Motor Starter

IEC Style Magnetic Motor Starter

Brand: Killark

The EXB70 Series of across-the-line starter and combination motor control centers utilize SSNR (single speed non-reversing) IEC starters. The EXB70 starters is for use in locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather and dampness.

  • Copper free cast aluminum construction. High in strength, lighter in weight, corrosion resistant.
  • Stainless steel metric cover bolts.
  • Cover o-ring supplied as standard for TYPE 4X and IP66 applications.
  • Starters supplied with hinged covers as standard.
  • Bi-directional bolt on mounting lugs made from a ductile aluminum alloy which will adjust to irregular surfaces without causing damage to the casting.
  • Starter only supplied as standard with a manual reset button and two future control operator openings with plugs.
  • Combination starter supplied as standard with a manual reset button, through the door circuit breaker handle and two future control operator openings with plugs.
  • Each starter comes with three NPT conduit openings in both the top and in the bottom allowing for power, control and drain/breathers.
  • The EXB70 can be ordered with custom sizes & quantity of holes both in NPT and metric.
  • Additional control operators can be supplied along with addition future operator openings.

General

Application

  • Petroleum Refineries
  • Oil Rigs & Platforms
  • Chemical/Petrochemical Plants
  • Pharmaceutical Facilities
  • Automotive Repair Facilities
  • Aircraft Facilities
  • Wet/Corrosive Environments
  • Grain Elevators

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Certifications And Compliance

ATEX File Number

PTB 07ATEX1024

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

PTB 07.0023

IP Rating

IP66

Nema Rating

3, 4, 4X

UL File Number

E83696