JAH-2 - JL/JAL Series Fittings - Outlet Bodies - Replacement Hub Cover - Hub Size 3/4 In - Volume 6.5 Cu In
Image of JAH-2 JAH-2 - JL/JAL Series Fittings - Outlet Bodies - Replacement Hub Cover - Hub Size 3/4 In - Volume 6.5 Cu In

JAH-2 - JL/JAL Series Fittings - Outlet Bodies - Replacement Hub Cover - Hub Size 3/4 In - Volume 6.5 Cu In

Brand: Killark

Catalog ID: JAH-2

JL/JAL Series Fittings - Outlet Bodies - Replacement Hub Cover - Hub Size 3/4 In - Volume 6.5 Cu In

Hub covers include set screws for locking to lighting fixture stems.

General

Application

For use with JAL Series outlet bodies.

Catalog Number

JAH-2

Color

Gray

Cover Type

Hub

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL Series

Type

Outlet Body Cover

UPC

783936365060

Dimensions

Gross Weight with Packaging

0.83

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5