Brand: Killark
Catalog ID: JALX-12
Application
Catalog Number
JALX-12
Color
Gray
Cover Type
Hub
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
Outlet Body With Cover
UPC
783936365206
Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
2.96
Height
4.25 in
Hub Size
Box 1/2" Cover 3/4"
Length
6.25 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer