Brand: Killark
Catalog ID: JALX-21
Hub cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Hub covers include set screws for locking to lighting fixture stems. Four drilled and tapped conduit openings in an "X" configuration (three close-up plugs included to
Application
To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.
Catalog Number
JALX-21
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
Outlet Body With Cover
UPC
783936365244
Dimensions
7.5 in x 6 in x 4 in
Gross Weight with Packaging
3.27
Height
4 in
Hub Size
Box 3/4" Cover 1/2"
Length
7.5 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
X