Brand: Killark
Catalog ID: JALX-31
Application
Catalog Number
JALX-31
Color
Gray
Cover Type
Hub
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
Outlet Body With Cover
UPC
783936365305
Gross Weight with Packaging
3.4
Hub Size
1"
Buy America(n) Qualified
Contact Manufacturer