JALX-40 - JALX Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Hub Size 1-1/4 Inch - Cover Hub Size 1/2 Inch
Image of JALX-40 JALX-40 - JALX Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Hub Size 1-1/4 Inch - Cover Hub Size 1/2 Inch

JALX-40 - JALX Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Hub Size 1-1/4 Inch - Cover Hub Size 1/2 Inch

Brand: Killark

Catalog ID: JALX-40

JALX Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Hub Size 1-1/4 Inch - Cover Hub Size 1/2 Inch

  • Option of blank or hub covers
  • Cast mounting lugs
  • Large wiring area
  • Furnished with internal ground screw
  • Hub covers include set screws for locking to lighting fixture stems
  • Four drilled and tapped conduit openings in an “x” configuration (three, close-up plugs included to allow five variations from one body)

Blank cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Four drilled and tapped conduit openings in an "X" configuration (three close-up plugs included to allow five variations from one body).

General

Application

To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.

Catalog Number

JALX-40

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL Series

Type

Outlet Body With Cover

UPC

783936365343

Dimensions

Gross Weight with Packaging

0.52

Hub Size

1-1/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

X

Logistics

Carton Quantity

5