
Brand: Killark
Catalog ID: K0751
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K0751
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Insulation Type
Insulated
Material
Steel
Series
K Series
Style
Straight
Type
Straight Liquidtight Insulated Connector
UPC
783936991153
Hub Size
3/4"
Weight
0.24 lb
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR70873
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699
Carton Quantity
25