K0754 - 3/4" 45° Liquidtight Connector Non-Insulated
Image of K0754 K0754 - 3/4" 45° Liquidtight Connector Non-Insulated

K0754 - 3/4" 45° Liquidtight Connector Non-Insulated

$39.41 USD

Brand: Killark

Catalog ID: K0754

3/4" 45° Liquidtight Connector Non-Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K0754

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Insulation Type

Non-insulated

Material

Steel

Series

K Series

Style

45 Degree

Type

45 Degree Liquidtight Non-Insulated Connector

UPC

783936997995

Dimensions

Hub Size

3/4"

Weight

0.38 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

25