K0759 - 3/4" 90° Liquidtight Connector Non-Insulated
Image of K0759 K0759 - 3/4" 90° Liquidtight Connector Non-Insulated

K0759 - 3/4" 90° Liquidtight Connector Non-Insulated

$19.47 USD

Brand: Killark

Catalog ID: K0759

3/4" 90° Liquidtight Connector Non-Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K0759

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Insulation Type

Non-insulated

Material

Steel

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Non-Insulated Connector

UPC

783936991177

Dimensions

Hub Size

3/4"

Weight

0.37 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

25