Image of K2501-MG K2501-MG - 2 1/2" Straight Liquidtight Connector w/Mesh Grip
* Representative image
Image of K2501-MG K2501-MG - 2 1/2" Straight Liquidtight Connector w/Mesh Grip

K2501-MG - 2 1/2" Straight Liquidtight Connector w/Mesh Grip

Brand: Killark

Catalog ID: K2501-MG

2 1/2" Straight Liquidtight Connector w/Mesh Grip

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Catalog Number

K2501-MG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Insulation Type

Insulated

Material

Iron, Malleable

Mesh Grip

Yes

Series

K Series

Style

Straight

Type

Straight Liquidtight Insulated Connector w/Mesh Grip

UPC

783936383323

Dimensions

Hub Size

2-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR70873

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

2