
Brand: Killark
Catalog ID: K300
Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.
Catalog Number
K300
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Insulation Type
Non-insulated
Material
Iron, Malleable
Series
K Series
Style
Straight
Type
Straight Liquidtight Non-Insulated Connector
UPC
783936998527
Hub Size
3"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR70873
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699