Image of K4001 K4001 - 4" Straight Liquidtight Connector Insulated
* Representative image
Image of K4001 K4001 - 4" Straight Liquidtight Connector Insulated

K4001 - 4" Straight Liquidtight Connector Insulated

Brand: Killark

Catalog ID: K4001

4" Straight Liquidtight Connector Insulated

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Catalog Number

K4001

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Insulation Type

Insulated

Material

Iron, Malleable

Series

K Series

Style

Straight

Type

Straight Liquidtight Insulated Connector

UPC

783936998633

Dimensions

Hub Size

4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR70873

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Resources and downloads