Brand: Killark
Catalog ID: KB1BCEN
Application
Catalog Number
KB1BCEN
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KB
Type
Breather
UPC
783936012650
Gross Weight with Packaging
0.25
Hub Size
1/2"
Length
2 in
Width
1.125 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
10.0007U
UL File Number
E10514