
Brand: Killark
Catalog ID: KBM20FA25
The flame arrestor has a M20 external thread size and a 1/4" NPT internal thread size.
Application
The flame arrestor provides a means to connect gas analysis equipment and electro pneumatic devices' pipe or tubing system through the wall of an explosion-proof enclosure.
Catalog Number
KBM20FA25
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KB Series
Type
Flame Arrestor
UPC
783936071503
Dimensions
5 in x 1 in x 10 in
Gross Weight with Packaging
0.125
Height
10 in
Length
5 in
Width
1 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514