Brand: Killark
Catalog ID: KBM20FAM16
Application
Catalog Number
KBM20FAM16
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KB
Type
Flame Arrestor
UPC
783936071510
Dimensions
5 in x 1 in x 10 in
Gross Weight with Packaging
0.25
Height
10 in
Length
5 in
Width
1 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X
UL File Number
E10514