
Brand: Killark
Catalog ID: KB1FA25
The flame arrestor has a 1/2" NPT external thread size and a 1/4" NPT internal thread size.
Application
The flame arrestor provides a means to connect gas analysis equipment and electro pneumatic devices' pipe or tubing system through the wall of an explosion-proof enclosure.
Catalog Number
KB1FA25
Color
Blue
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KB Series
Type
Flame Arrestor
UPC
783936012674
Dimensions
5 in x 1 in x 10 in
Gross Weight with Packaging
0.25
Height
10 in
Length
5 in
Width
1 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
10.0007U
Nema Rating
3, 4, 4X