Brand: Killark
Catalog ID: KB1-4X
Application
Catalog Number
KB1-4X
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KB
Type
Drain & Breather
UPC
783936121291
Gross Weight with Packaging
0.3
Hub Size
1/2"
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E10514
Carton Quantity
5