Image of KBQAS60050 KBQA Series - 316SS Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified

KBQA Series - 316SS Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.--ATEX and IECEx Certified

Brand: Killark

Catalog ID: KBQAS60050

KBQA Series - 316SS Type 4X IP66 Drain & Breather - 1/2 Inch NPT Thread-Class 1 Div.1 & Ex d.

  • Suitable for Explosionproof and Dust-Ignitionproof environments
  • 316 Stainless Steel
  • Natural Finish

The KBQA Quad Approved drain breather are installed either the bottom or the top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures. When installed in the top or side wall of an enclosure it acts as a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are cCSAus certified for Class I Div. 1, Class I Zone 1 & 2 Class II, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IP66 as standard. The KBQA is offered in aluminum and 316 stainless steel. Thread size 1/2” NPT.