KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations
Image of KD2 KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations

KD2 - KD Series - 3/4" Steel Drain and Breather for Ordinary Locations

Brand: Killark

Catalog ID: KD2

KD Series - 3/4" Steel Drain and Breather for Ordinary Locations

  • Stainless steel screen allows the conduit system to drain while keeping insects from building nests
  • More compact profile allowing for additional space
  • Aluminum and Steel finishes available

General

Catalog Number

KD2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc-Plated Steel

Series

KD Series

Type

Drain & Breather

UPC

783936176840

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25