Image of KD2SA KD2SA - KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations

KD2SA - KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations

Brand: Killark

Catalog ID: KD2SA

KD Series - 3/4" Aluminum Drain and Breather for Ordinary Locations

  • Stainless steel screen allows the conduit system to drain while keeping insects from building nests
  • More compact profile allowing for additional space
  • Aluminum and Steel finishes available

General

Catalog Number

KD2SA

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Drain & Breather

UPC

783936176864

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25